ERC 21x Series Electronic Controller

  • ERC 21x Series Electronic Controller
  • What' s in it for You?

    • Safe and reliable operation
    • Easy to use – easy to install
    • Universal pre-installed applications
    • High energy efficiency
    • Long service life
    • Attractive design, easy to clean (EU des. reg. 002566703-0001)
    • Competitive price 
    • Danfoss quality, service and availability
    • Multi-sensor support (pat. pend.) for increased accuracy
    • HACCP temperature monitoring in compliance with EN13485 Class I

  • The new ERC 21x electronic refrigeration controllers offer simple, yet highly reliable, temperature and defrost management of almost any commercial refrigeration application.

    ERC 21x is an innovative, multi-purpose refrigeration controller series available for:
    • Single relay output for refrigeration and heating applications
    • Three relay output for ventilated refrigeration applications
    • Four relay output for ventilated refrigeration applications
    Installation has never been easier. The ERC series comes with pre-defined programs for typical applications, and all you have to do when you start up the controller is to enter the type of sensor and the type of application. Moreover, the ERC controllers can be connected to any type of sensor.
      
    With ERC 21x you will achieve high energy efficiency due to the on-demand defrost function and the built in smart evaporator fan management.

    The ERC 21x series offers outstanding safety and reliability. To protect the compressor, the controller is supplied with zero-cross switching technology and voltage protection.

     

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation

Our websites on