ERC multipurpose electronic refrigeration controls offer energy savings through defrost on demand and smart evaporator fan management. Due to their standard size, easy configuration and multiple sensors compatibility, installation is quick and easy. They also improve food safety by protecting the compressor from fluctuations in power supply and high condensing temperatures. Their long relay lifetime ensure minimal maintenance costs.
Features and benefits
ERC 11x series
The ERC11x is perfect for high-volume food service equipment, such as bottle coolers, commercial refrigerators and freezers, and beer coolers.
The ERC11x with Danfoss ECOâ„¢ functionality includes new energy saving features, such as "early wake-up", "adaptive defrost", and "automatic fan control". The new ERC allows you to automate the cabinet with a wide range of sensors, such as movement sensor detection, door opening frequency, and ambient light to enable additional energy savings.
ERC 112D VSC
Especially designed for bottle coolers and commercial fridges and freezers where a variable speed compressor is installed, the ERC 112D VSC brings greater efficiency, precision and simplicity. Approved for hydrocarbon refrigerants.
ERC 21x series
The ERC 21x is a perfect solution for cold rooms or low-volume food service equipment.Â
The ERC series comes with pre-installed programs for typical applications and is compatible with a wide range of sensor types. All you have to do on startup is enter the type of sensor and the type of application.
To protect the compressor, the controller is supplied with zero-cross switching technology and voltage protection.
Articles
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Article | Alsense® - IoT - From reducing maintenance to increasing revenues | English | Multiple | 21 Feb, 2024 | 464.1 KB | |
Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 21 Feb, 2024 | 1.4 MB |
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%
Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss R-290 components enable Delfield to meet customer and regulator demands
The specific Danfoss components that Delfield used were the DCL filter drier, the TUB thermostatic expansion valve (TXV) for R-290, and the ERC electronic temperature controller. Each played a part in helping Delfield meet their goals.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hot gas defrost - the next step in commercial kitchen refrigeration
As authorities and customers focus on energy efficiency standards and ratings to understand not just what a commercial refrigeration unit costs to buy, but what it costs to operate, the refrigeration design engineer needs to look again at the fundamentals and consider new approaches.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ERC 213
The ERC 213 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 3 relays. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ERC 214
The ERC 214 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 4 relays. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ERC 211
The ERC 211 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 1 relay. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ERC 112
ERC 112: Bottle Cooler Controller.Temperature control for refrigeration appliances. Front panel mounting. The latest generation CPU, plenty of memory and high-end electronic components allow for a uniquely versatile software. Three separate password-protected user levels can be used to control more than 300 different parameters to fit all individual requirements.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ERC 111
ERC 111: Bottle Cooler Controller.Temperature control for refrigeration appliances. Front panel mounting. The latest generation CPU, plenty of memory and high-end electronic components allow for a uniquely versatile software. Three separate password-protected user levels can be used to control more than 300 different parameters to fit all individual requirements.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | ERC-ETC | English | Multiple | 20 Oct, 2014 | 277.0 KB | |
Brochure | ERC112 innovative refrigeration controllers | English | Multiple | 20 Oct, 2014 | 292.8 KB | |
Brochure | ERC112 innovative refrigeration controllers | Russian | Multiple | 20 Oct, 2014 | 304.5 KB | |
Promotion material | Flyer - ERC 112D VSC controller | English; Ukrainian | Multiple | 17 May, 2019 | 572.3 KB | |
Data sheet | Temperature sensor, type ETN | English | Multiple | 02 Mar, 2021 | 1.3 MB |
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Cold rooms
Danfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Commercial refrigerators and freezers
Reach-in cabinet designed to receive and store fresh, frozen or pre-cooled products. Typically a stainless steel, self-contained unit used in professional kitchens, bakeries, and laboratories.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Glass door merchandisers
Danfoss offers a wide variety of solutions for glass door merchandisers. Read more about our commercial glass door fridge components here.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Ice cream machines
At Danfoss you will find a wide variety of solutions for the ice cream maker industry. Learn more about our commercial ice cream maker parts here.