Mid-range HFC Pack Control with Pack Controller AK-PC 551 – Two Suctions

  • Capacity regulation of compressors and condensers in medium size refrigeration applications

     

  • PCsDescriptionCode Number
    1Pack Controller AK-PC 551 with built-in display080G0281 (230 V) or 080G0283 (24 V)
    1Remote Display MMIGRS2080G0294
    1Wire for Display080G0075 (1.5 m) or 080G0076 (3 m)
    2Pressure transmitter AKS 32R for suction (1/4” flare -1 to 12 bar)060G1036
    1Pressure transmitter AKS 32R for discharge (1/4” flare -1 to 34 bar)060G0090
    3Plug with 5m cable060G1034
    1Temperature sensor AKS 11 for suction (5.5 m cable, -50 to 100°C)084N0005
    1Temperature sensor AKS 21A for discharge (5 m cable, -70 to 180°C)084N0008
     Variable Speed drive FC-103 for lead compressor and condenserConsult FC-103 configuration tool (drives.danfoss.com)
     Scroll CompressorQuick Selection Catalogue Chapter 18

     

     

  • Key Benefits

    • Covers most commonly used HFC pack applications for commercial refrigeration
    • Fast and Easy wizard setup
    • Robust control with optimised control algorithms and factory default
    • Energy saving features to reduce operating costs
    • Graphical, easy to use interface

     

  • Functions

    • 1 suction and 1 condenser group
    • Up to 8 compressors and 8 condensers (Maximum 8 in total)
    • PI control with Neutral Zone settings
    • 8 DO, 8 DI, 8 AI and 2 AO
    • Variable speed on lead compressor
    • Variable speed on condenser fans
    • Built in display and remote display
    • Can control Copeland Digital Scroll, Copeland Stream with 4 cylinders and Bitzer CRII with 4 cylinders

     

  • Energy Saving Features

    • ADAP-KOOL Integration
    • Suction Pressure Optimization
    • Night Setback
    • Load shedding
    • Floating condenser control
    • Heat recovery set point via DI
    • Night silence function

     

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation
{ "$id": "1", "AcceptTypes": [ "text/html", "application/xhtml+xml", "application/xml;q=0.9", "*/*;q=0.8" ], "AnonymousID": null, "ApplicationPath": "/", "Browser": { "$id": "2", "UseOptimizedCacheKey": true, "Capabilities": { "$id": "3", "canInitiateVoiceCall": "false", "isColor": "false", "supportsDivAlign": "true", "requiresFullyQualifiedRedirectUrl": "false", "requiresAttributeColonSubstitution": "false", "maximumRenderedPageSize": "2000", "backgroundsounds": "false", "requiresUniqueHtmlCheckboxNames": "false", "rendersBreakBeforeWmlSelectAndInput": "false", "supportsItalic": "false", "ecmascriptversion": "0.0", "isMobileDevice": "false", "rendersBreaksAfterWmlInput": "false", "preferredRenderingMime": "text/html", "vbscript": "false", "w3cdomversion": "0.0", "rendersWmlSelectsAsMenuCards": "false", "supportsAccesskeyAttribute": "false", "supportsDivNoWrap": "false", "requiresLeadingPageBreak": "false", "rendersWmlDoAcceptsInline": "true", "requiresPhoneNumbersAsPlainText": "false", "SupportsMaintainScrollPositionOnPostback": "false", "minorversion": "0", "jscriptversion": "0.0", "supportsImageSubmit": "false", "preferredImageMime": "image/gif", "supportsVCard": "false", "screenBitDepth": "1", "requiresOutputOptimization": "false", "requiresContentTypeMetaTag": "false", "gatewayVersion": "None", "supportsFontName": "false", "inputType": "telephoneKeypad", "maximumSoftkeyLabelLength": "5", "version": "0.0", "beta": "false", "canRenderOneventAndPrevElementsTogether": "true", "supportsIModeSymbols": "false", "requiresAdaptiveErrorReporting": "false", "requiresUrlEncodedPostfieldValues": "false", "aol": "false", "crawler": "false", "requiresSpecialViewStateEncoding": "false", "win16": "false", "majorversion": "0", "supportsQueryStringInFormAction": "true", "requiresPostRedirectionHandling": "false", "requiresNoBreakInFormatting": "false", "requiresXhtmlCssSuppression": "false", "canRenderSetvarZeroWithMultiSelectionList": "true", "preferredRenderingType": "html32", "mobileDeviceModel": "Unknown", "requiresControlStateInSession": "false", "gatewayMajorVersion": "0", "canCombineFormsInDeck": "true", "cookies": "true", "frames": "false", "requiresAbsolutePostbackUrl": "false", "supportsJPhoneMultiMediaAttributes": "false", "javaapplets": "false", "supportsEmptyStringInCookieValue": "true", "canRenderAfterInputOrSelectElement": "true", "supportsSelectMultiple": "true", "mobileDeviceManufacturer": "Unknown", "javascript": "false", "tagwriter": "System.Web.UI.Html32TextWriter", "canSendMail": "true", "supportsCallback": "false", "supportsUncheck": "true", "platform": "Unknown", "canRenderPostBackCards": "true", "": "Microsoft-CryptoAPI/6.1", "defaultSubmitButtonLimit": "1", "requiresUniqueHtmlInputNames": "false", "cdf": "false", "supportsFileUpload": "false", "supportsBodyColor": "true", "canRenderMixedSelects": "true", "hasBackButton": "true", "gatewayMinorVersion": "0", "maximumHrefLength": "10000", "tables": "false", "hidesRightAlignedMultiselectScrollbars": "false", "browser": "Unknown", "supportsFontColor": "true", "activexcontrols": "false", "msdomversion": "0.0", "supportsCss": "false", "supportsMultilineTextBoxDisplay": "false", "win32": "false", "supportsCacheControlMetaTag": "true", "requiredMetaTagNameValue": "", "canRenderInputAndSelectElementsTogether": "true", "canRenderEmptySelects": "true", "supportsBold": "false", "rendersBreaksAfterHtmlLists": "true", "supportsRedirectWithCookie": "true", "supportsInputMode": "false", "supportsJPhoneSymbols": "false", "numberOfSoftkeys": "0", "requiresDBCSCharacter": "false", "rendersBreaksAfterWmlAnchor": "false", "supportsFontSize": "false", "supportsInputIStyle": "false", "requiresUniqueFilePathSuffix": "false", "type": "Unknown" }, "Adapters": { "$id": "4", "System.Web.UI.HtmlControls.HtmlForm, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a": "FormActionRewriterControlAdapter" }, "HtmlTextWriter": null, "Id": "default", "Browsers": [ "default" ], "ClrVersion": { "$id": "5", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Type": "Unknown", "Browser": "Unknown", "Version": "0.0", "MajorVersion": 0, "MinorVersionString": "0", "MinorVersion": 0.0, "Platform": "Unknown", "TagWriter": "System.Web.UI.Html32TextWriter, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a", "EcmaScriptVersion": { "$id": "6", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "MSDomVersion": { "$id": "7", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "W3CDomVersion": { "$id": "8", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Beta": false, "Crawler": false, "AOL": false, "Win16": false, "Win32": false, "Frames": false, "RequiresControlStateInSession": false, "Tables": false, "Cookies": true, "VBScript": false, "JavaScript": false, "JavaApplets": false, "JScriptVersion": { "$id": "9", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "ActiveXControls": false, "BackgroundSounds": false, "CDF": false, "MobileDeviceManufacturer": "Unknown", "MobileDeviceModel": "Unknown", "GatewayVersion": "None", "GatewayMajorVersion": 0, "GatewayMinorVersion": 0.0, "PreferredRenderingType": "html32", "PreferredRequestEncoding": null, "PreferredResponseEncoding": null, "PreferredRenderingMime": "text/html", "PreferredImageMime": "image/gif", "ScreenCharactersWidth": 80, "ScreenCharactersHeight": 40, "ScreenPixelsWidth": 640, "ScreenPixelsHeight": 480, "ScreenBitDepth": 1, "IsColor": false, "InputType": "telephoneKeypad", "NumberOfSoftkeys": 0, "MaximumSoftkeyLabelLength": 5, "CanInitiateVoiceCall": false, "CanSendMail": true, "HasBackButton": true, "RendersWmlDoAcceptsInline": true, "RendersWmlSelectsAsMenuCards": false, "RendersBreaksAfterWmlAnchor": false, "RendersBreaksAfterWmlInput": false, "RendersBreakBeforeWmlSelectAndInput": false, "RequiresPhoneNumbersAsPlainText": false, "RequiresUrlEncodedPostfieldValues": false, "RequiredMetaTagNameValue": null, "RendersBreaksAfterHtmlLists": true, "RequiresUniqueHtmlInputNames": false, "RequiresUniqueHtmlCheckboxNames": false, "SupportsCss": false, "HidesRightAlignedMultiselectScrollbars": false, "IsMobileDevice": false, "RequiresAttributeColonSubstitution": false, "CanRenderOneventAndPrevElementsTogether": true, "CanRenderInputAndSelectElementsTogether": true, "CanRenderAfterInputOrSelectElement": true, "CanRenderPostBackCards": true, "CanRenderMixedSelects": true, "CanCombineFormsInDeck": true, "CanRenderSetvarZeroWithMultiSelectionList": true, "SupportsImageSubmit": false, "RequiresUniqueFilePathSuffix": false, "RequiresNoBreakInFormatting": false, "RequiresLeadingPageBreak": false, "SupportsSelectMultiple": true, "SupportsBold": false, "SupportsItalic": false, "SupportsFontSize": false, "SupportsFontName": false, "SupportsFontColor": true, "SupportsBodyColor": true, "SupportsDivAlign": true, "SupportsDivNoWrap": false, "RequiresContentTypeMetaTag": false, "RequiresDBCSCharacter": false, "RequiresHtmlAdaptiveErrorReporting": false, "RequiresOutputOptimization": false, "SupportsAccesskeyAttribute": false, "SupportsInputIStyle": false, "SupportsInputMode": false, "SupportsIModeSymbols": false, "SupportsJPhoneSymbols": false, "SupportsJPhoneMultiMediaAttributes": false, "MaximumRenderedPageSize": 2000, "RequiresSpecialViewStateEncoding": false, "SupportsQueryStringInFormAction": true, "SupportsCacheControlMetaTag": true, "SupportsUncheck": true, "CanRenderEmptySelects": true, "SupportsRedirectWithCookie": true, "SupportsEmptyStringInCookieValue": true, "DefaultSubmitButtonLimit": 1, "SupportsXmlHttp": false, "SupportsCallback": false, "MaximumHrefLength": 10000 }, "ClientCertificate": [], "Cookies": [ "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm" ], "Headers": [ "Accept", "Accept-Encoding", "Host", "If-Modified-Since", "User-Agent", "X-Original-URL" ], "IsLocal": false, "Params": [ "pageid", "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm", "ALL_HTTP", "ALL_RAW", "APPL_MD_PATH", "APPL_PHYSICAL_PATH", "AUTH_TYPE", "AUTH_USER", "AUTH_PASSWORD", "LOGON_USER", "REMOTE_USER", "CERT_COOKIE", "CERT_FLAGS", "CERT_ISSUER", "CERT_KEYSIZE", "CERT_SECRETKEYSIZE", "CERT_SERIALNUMBER", "CERT_SERVER_ISSUER", "CERT_SERVER_SUBJECT", "CERT_SUBJECT", "CONTENT_LENGTH", "CONTENT_TYPE", "GATEWAY_INTERFACE", "HTTPS", "HTTPS_KEYSIZE", "HTTPS_SECRETKEYSIZE", "HTTPS_SERVER_ISSUER", "HTTPS_SERVER_SUBJECT", "INSTANCE_ID", "INSTANCE_META_PATH", "LOCAL_ADDR", "PATH_INFO", "PATH_TRANSLATED", "QUERY_STRING", "REMOTE_ADDR", "REMOTE_HOST", "REMOTE_PORT", "REQUEST_METHOD", "SCRIPT_NAME", "SERVER_NAME", "SERVER_PORT", "SERVER_PORT_SECURE", "SERVER_PROTOCOL", "SERVER_SOFTWARE", "URL", "HTTP_ACCEPT", "HTTP_ACCEPT_ENCODING", "HTTP_HOST", "HTTP_IF_MODIFIED_SINCE", "HTTP_USER_AGENT", "HTTP_X_ORIGINAL_URL" ], "QueryString": [ "pageid" ], "RawUrl": "/selection-made-easy/mid-range-hfc-pack-control-with-ak-pc-551-two-suctions/", "UserAgent": "CCBot/2.0 (http://commoncrawl.org/faq/)", "UserHostAddress": "54.83.97.54", "UserHostName": "54.83.97.54", "UserLanguages": null }