ADAP-KOOL® software

  • Overview
  • Contact us

Danfoss ADAP-KOOL® Software

Danfoss ADAP-KOOL® optimized systems provide the total store solution for our customers. Through its various tools it offers simulation, programming for setup, commissioning, log collection and presentation, handling alarms and daily monitoring of refrigeration plants.

Storeview Web

Storeview Web

Storeview Web is the new remote user interface for your System Manager, supporting both AK-SM800A and AK-SM800. It is built on a modern software platform completely decoupled from the device firmware allowing for more flexibility and quicker updates and improvements. Storeview Web combines multiple legacy tools (StoreView Desktop, StoreView browser, StoreView Browser 5, RMT, Site Service App) into one modern and consistent experience.

Introducing the new AK-SM 800A Series

The new System Manager 800A series controller from Danfoss takes advantage of a new and more powerful electronics platform, one that includes high levels of security management and multiple features that further improve store control, monitoring and usability. The AK-SM 800A series is an evolution of the global store controller and is part of the wider Smart Store solution offering from Danfoss.

Pack controllers A/B

Pack controllers A/B

The ADAP-KOOL® pack controllers ensure efficient control and operational reliability for advanced solutions for controlling up to twelve compressors. The intelligent controllers optimize the suction and condensing pressure according to load and outdoor temperatures.

AK - SM 800

The System Manager 800 series ‘front end’ controller from Danfoss is the global control and supervisory solution for the food retail industry. The System Manager uses the latest technology to provide the maximum benefit to the end user, both in terms of energy saving optimization, control options and full web user access.

AK-ST 500 - Danfoss

AK-ST 500

AK-ST 500 is a software application specifically designed to support ADAP-KOOL® controllers during commissioning, configuration, and service.

Pack Calculation

Pack Calculation allows you to compare the yearly energy consumption of refrigeration plants. Among other features, transcritical CO2 systems can be compared with traditional systems. The application makes this comparison based on a geographical location. This useful tool contains models of 11 commonly used refrigeration cycles and more than 4000 commercially available compressors.

AK-CC55 Connect app

AK-CC55 Connect app

AK-CC Connect is an industry first wireless tool for configuration and service of AKCC55 controlling refrigerated display cases and cold rooms.

Contact us

For further information, please contact us.